AVENTICS-P-IS12

AVENTICS™ Series IS12 Directional valves

Product Description

The AVENTICS Series IS12 complies with the valve standard ISO 5599-1. The Series offers electrically controlled ISO valves of size IOS1 and 2 with Form A or central M12 connectors.

Products

Search
1-10 of 119 results for Products
:
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024001
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
with air spring return
availability
Same Day
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
with air spring return
Same Day
QuickShip
kr1,448.67
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024002
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
with air spring return
availability
Same Day
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
with air spring return
Same Day
QuickShip
kr1,530.53
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024003
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
with air spring return
availability
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
with air spring return
kr1,448.67
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024004
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
with air spring return
availability
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
with air spring return
kr1,448.67
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024006
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
with air spring return
availability
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
with air spring return
kr1,658.18
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024025
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
With spring return
availability
Same Day
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
With spring return
Same Day
QuickShip
kr1,448.67
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024026
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
With spring return
availability
Same Day
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
With spring return
Same Day
QuickShip
kr1,530.53
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024027
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
With spring return
availability
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
With spring return
kr1,448.67
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024028
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
With spring return
availability
Same Day
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
With spring return
Same Day
QuickShip
kr1,448.67
AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024035
Activation
Electrically
Flow (L/M)
1060 l/min
Valve Function
5/2
Return type
With spring return
availability
Activation
Flow (L/M)
Valve Function
Return type
availability
Electrically
1060 l/min
5/2
With spring return
kr1,658.18

Features

  • Qn max. 2500 l/min
  • Electrical. control
  • Pneumatic control
  • Width: 42 mm, 56 mm

Parts & Accessories

Search
1-10 of 154 results for Parts & Accessories
:
kr1,406.52
kr1,814.72
kr2,148.77
kr3,580.86
kr2,739.20
kr2,739.20
kr2,017.70
kr4,420.71
kr2,885.04
kr2,863.96

Documents & Drawings