AVENTICS-1821331013

AVENTICS™ Mounting bracket, Series NL1/NL2-MBR-...-W02 1821331013

kr58.42
QuickShip QuickShip
QTY:

Product Description

NL1/NL2-MBR-X000-W02

Specifications

Min. ambient temperature
-40 °C
Max. ambient temperature
60 °C
Weight
0.065 kg
Housing material
Steel, chrome-plated