AVENTICS-1825A00087

AVENTICS™ Blanking plate 1825A00087

kr316.08
QuickShip QuickShip
QTY:

Specifications

Type
Blanking plate
Type
Blanking plate, incl. sealing kit, 1x mounting screws
Delivery unit
1 piece
Working pressure min.
-0.9 bar
Working pressure max
10 bar
Min. ambient temperature
-5 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Mounting screw
cross recessed DIN EN ISO 4757-Z2
Tightening torque for mounting screws
1.1 Nm
Weight
0.093 kg
Material base plate
Polyamide
Seal material
Nitrile rubber

Documents & Drawings