AVENTICS-1827001291

AVENTICS™ Clevis mounting MP2-HD 1827001291

kr287.72
QuickShip QuickShip
QTY:

Product Description

CM1-MP2-050-FO-AL-ISO15552

Specifications

Version
Suitable for robust mechanical engineering applications
Standardization
ISO 15552
Piston diameter
50 mm
Swivel bearing Ø
12 mm
Housing material
Aluminum
Screws material
Steel

Documents & Drawings