No image available
No image available
Your request is being processed.
AVENTICS-1827001607

AVENTICS™ Bearing brackets MT4, MT5, MT6, Series AT4 1827001607

kr1,929.96
QuickShip QuickShip
QTY:

Product Description

CM1-AT4-160/200-M1-A

Specifications

Version
for trunnion mounting MT4, MT5, MT6
For series
ITS
Standardization
ISO 15552
Piston diameter
160 mm, 200 mm
Swivel bearing Ø
32 mm
Scope of delivery
2 piece
Housing material
Steel
Material guide bushing
Sintered bronze

Documents & Drawings