AVENTICS-2992344125

AVENTICS™ Check-choke valve, Series 344 2992344125

kr5,473.16
QTY:

Product Description

344/125 ACID PROOF(G 3/8)

Specifications

Port 1
G 3/8
Nominal flow Qn 2 to 1
1960 l/min
Flow conductance C
2.77 l/(s*bar)
Medium
Compressed air, Oil
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
120 °C
Min. medium temperature
-20 °C
Max. medium temperature
120 °C
Weight
0.55 kg
Housing material
Stainless Steel
Seal material
Fluorocaoutchouc

Features

  • Qn = 280 l/min ... 16000 l/min

Documents & Drawings