AVENTICS-R412019990

AVENTICS™ Trunnion mounting, Series MP2 R412019990

kr295.11
QTY:

Product Description

CM1-MP2-050-ST-ZN-RPC

Specifications

For series
RPC
Piston diameter
50 mm
Housing material
Steel

Documents & Drawings