AVENTICS-P-SM6

AVENTICS™ Series SM6 Distance measuring sensors

Product Description

The AVENTICS Series SM6 are analog distance measuring sensors, which ensure a continuous detection of the piston movements in measuring ranges from 32 mm up to 256 mm. A control element on the sensor allows for setting of the zero point and variable selection of the distance measurement range. The compact sensors are also easy to mount – either directly in the cylinder slot or to the profile using clamp mountings.

B10

Products

Search
1-10 of 16 results for Products
:
kr2,041.03
kr2,085.22
kr2,276.00
kr2,319.87
kr2,481.33
kr2,510.76
kr2,900.02
kr2,914.47
kr3,124.51
kr3,098.61

Features

  • Zero point and measurement range settings via teach-in button
  • High accuracy and linearity
  • Excellent repeatability and reliability through proven hall sensors
  • Choice of any mounting position and cable exit
  • Mounting from above in the 6 mm slot (“drop-in” mounting)

Parts & Accessories

Search
1-10 of 16 results for Parts & Accessories
:
kr111.28
kr118.45
kr158.36
kr220.74
kr100.79
kr104.11
kr114.49
kr117.38
kr120.91
kr203.09

Documents & Drawings