Your trusted partner
Emerson offers reliable products and solutions for your applications across the entire hydrogen fuel value chain
Hydrogen offers exponential growth for green mobility initiatives and will power hundreds of thousands of new commercial trucks and other vehicles in the next decade. Fuel cell system manufacturers face pressure to scale up production for this rising demand while also maximizing the safety, efficiency and reliability of their products. Emerson’s certified components, designed specifically for the hydrogen market, provide a single-source answer to these challenges.
Pressure fluctuations can rob hydrogen fuel cells of peak efficiency and performance. Emerson’s hydrogen regulators and valves maximize efficiency by controlling pressure and flow to ensure continuous hydrogen fuel supply, even in extreme operating temperatures. These low-maintenance solutions provide optimal energy output, meet the latest global standards, and help keep fleets on the road and out of the repair shop. With local manufacturing and support, Emerson is a partner you can rely on.
TESCOM™ HV-7000 Series Hydrogen Onboard Regulator
A reliable, low maintenance pressure control solution specially designed for use onboard industrial and commercial heavy-duty hydrogen-powered vehicles with storage tanks.
TESCOM™ 20-1200 Series Hydrogen Pressure Regulator
A lightweight regulator designed to be used for pressure control onboard hydrogen fuel cell vehicles. It is suitable for inlet pressures up to 70 MPa.
ASCO™ 238 Pilot General Service Solenoid Valves
A line of general service valves designed to handle air, inert gas, water, and light oil. The 2-way pilot-operated solenoid valve’s saves space and reduces installation time.
ASCO™ 202 Preciflow Proportional Valve
Designed to precisely control the flow rates in medical equipment and analytical instrumentation. They proportionally control the flow of air and inert gases.
Hydrogen fuel cells require precision flow control designed for the hydrogen molecule’s small size and low ambient temperature density. Emerson’s proportional, solenoid and shutoff valves quickly and accurately adjust flow in relation to variable operating conditions. They are engineered specifically for hydrogen fuel; are rugged, lightweight and easy to install; and are part of a comprehensive, specialized portfolio of safe, compliant products for the burgeoning hydrogen fuel cell market.
ASCO™ 215 High-Flow Gas Shut Off Valves
Aluminum, lightweight gas valve for high-flow, low-pressure air/gas. Pilot-operated, works from 0 pressure differential with resilient seating.
ASCO™ 226 Miniature Solenoid Valves
Designed to handle both liquid and gases in analytical, diagnostic and therapeutic medical devices and instruments.
ASCO™ 202 Preciflow Proportional Valve
Solenoid valves for medical/analytics, precisely controlling flow rates of air/inert gases by varying electrical input to the coil.
TESCOM™ HV-3500 Series Hydrogen Onboard Regulator
Reliable, low-maintenance EC79-tested pressure control for hydrogen fuel cell vehicles, enhancing fuel efficiency and distance for industrial/commercial fleets.
You need expert solution partners who have the flexibility to meet a wide variety of demanding applications, from electrolyzers, hydrogen refueling station to fuel cells:
o Electrolysis processes need to be more efficient, reliable and safe than ever before
o Hydrogen filling stations require systems that meet the highest performance and safety standards.
o Fuel cells must offer greater reliability and a smaller footprint.
With growing interest in hydrogen-powered vehicles and power systems, and the push for greener energy, the demand for hydrogen is greater than ever before. With this increasing demand for Hydrogen fuel cell vehicles, customers are looking for safe, reliable equipment that operates efficiently under high pressure dispensing conditions.
Frequently Asked Questions about Hydrogen Fuel Cell Manufacturing
A fuel cell is a device that converts chemical energy into electricity. One of the most common types of fuel cells include PEM or Proton Exchange Membrane fuel cells which generates electricity via the hydrogen electrochemically reacting with oxygen while releasing only water (H2O) into the environment.
Hydrogen is an abundant element that, when harnessed for fuel cells, can provide green energy with zero carbon emissions.
Fuel cells can be used for an array of electricity needs, from power for on road vehicles including buses and trucks, to stationary power for buildings.