Asco-P-F444

ASCO F444 Series Air-Operated Valves

Product Description

The ASCO Series F444 are air-operated solenoid valves designed for long life in handling lubricated air. Variations in pilot air pressure do not affect the valves´ operation. A unique sealing member isolates pilot air pressure from mainline fluid.

Specifications

Valve Actuation
Pneumatic - Air Pilot
Body Material
Brass
Media
Air, Inert Gas, Light Oil, Water
Pipe / Port Size
1/4 "; 3/8 "
Port Type
NPTF
Function
4 way - 4/2
Flow
From 0.5 Cv to 1.0 Cv, From 1.0 Cv to 2.0 Cv
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor, Outdoor

Features

  • Handles fluids up to 200° F (92° C)
  • Some constructions handle steam up to 353° F (177° C)
  • Mountable in any position
  • Brass body for long service life

Documents & Drawings