AVENTICS-1823053258

AVENTICS™ Accessories, Series TC15 1823053258

Product Description

TIE-ROD 2 TRANCHES

Specifications

Type
Tie rod, 2x, 1 piece
L = length
67.6 mm
Weight
0.012 kg

Documents & Drawings