AVENTICS-1823053260

AVENTICS™ Accessories, Series TC15 1823053260

Product Description

TIE-ROD 4 TRANCHES

Specifications

Type
Tie rod, 4x, 1 piece
L = length
109.4 mm
Weight
0.021 kg

Documents & Drawings