AVENTICS-1823053263

AVENTICS™ Accessories, Series TC15 1823053263

Product Description

TIE-ROD 7 TRANCHES

Specifications

Type
Tie rod, 7x, 1 piece
L = length
172.1 mm
Weight
0.036 kg

Documents & Drawings