AVENTICS-1823379005

AVENTICS™ Elbow fitting, self-sealing 1823379005

Product Description

AVENTICS fittings especially designed to be used on tubing's using collars'. Fittings are self sealing and offers a broad range of connectors or T-Union.

Specifications

Clearance (LW)
4 mm
Port R
R 1/8
Delivery unit
25 piece
Weight
0.001 kg
Housing material
Polyamide

Documents & Drawings