AVENTICS-1823381004

AVENTICS™ T-connector 1823381004

Product Description

AVENTICS fittings especially designed to be used on tubing's using collars'. Fittings are self sealing and offers a broad range of connectors or T-Union.

Specifications

Clearance (LW)
4 mm
Delivery unit
25 piece
Weight
0.002 kg
Housing material
Polyoxymethylene

Documents & Drawings