No image available
No image available
Your request is being processed.
AVENTICS-1823381011

AVENTICS™ T-connector 1823381011

Product Description

AVENTICS fittings especially designed to be used on tubing's using collars'. Fittings are self sealing and offers a broad range of connectors or T-Union.

Specifications

Clearance (LW)
13 mm
Delivery unit
10 piece
Weight
0.012 kg
Housing material
Polyoxymethylene

Documents & Drawings