AVENTICS-1827001629

AVENTICS™ Flexible plate coupling, Series PM7 1827001629

Product Description

CM2-PM7-M010-M2-A

Specifications

For series
to mount on cylinder PRA, TRB, CCL-IS/-IC, CCI, SSI, KPZ, 167, CVI, RPC, ITS, with plate
For series
PRA, TRB, CCL-IS, CCL-IC, CCI, SSI, KPZ, RPC, 167
Thread size
M10x1,25
Weight
0.3 kg
Housing material
Steel
Surface housing
galvanized