AVENTICS-3008010180

AVENTICS™ Nut for cylinder mounting, Series MR3 3008010180

Product Description

M24X2 CYLINDER 102

Specifications

Version
for cylinder mounting
For series
102
Piston diameter
80 mm
Thread size
M24x2
Weight
0.04 kg
Housing material
Steel