AVENTICS-R412028129

AVENTICS™ Oil separator, Series MU1 R412028129

Product Description

MU1-EFN-G034

Specifications

Parts
Oil separator
Reservoir
Reservoir Polypropylene
Compressed air connection
G 3/4
Nominal flow Qn
12000 l/min
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
120 °C
Medium
Compressed air, Neutral gases
Function
filter silencer
Weight
0.48 kg
Housing material
Aluminum
Material reservoir
Polypropylene

Features

  • High flow rate possible due to the large nominal width
  • Robust design
  • Metal housing
  • Suitable for operations in harsh environments

Documents & Drawings