Emerson-P-EPXPNS001

PACSystems™ RSTi-EP PROFINET Network Adapter

Product Description

a PROFINET network adapter and the head module for the RSTi-EP communication bus. Facilitates up to 64 active RSTi-EP modules with two Ethernet ports and an integrated switch.

Specifications

Part Number
EPXPNS001
Network Adapter / Use
Modbus
Number of Modules
up to 64 active
Connection
2x RJ-45
Connection
2x RJ-45

Features

  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Built-in Web Server for diagnostic information and firmware update through Ethernet and micro USB port
  • Supports Media Redundancy Protocol (MRP) Client mode operation
  • Supports Media Redundancy Protocol (MRP) Client mode operation
  • Support for daisy-chain/line, star, or ring (MRP) technologies
  • Two switched Ethernet ports; 8-conductor RJ-45 shielded twisted pair 10/100 Mbps copper interfaces
  • Fast start-up < 500 ms with a maximum of 10 modules

Documents & Drawings