Emerson-P-IC086SLN050

Industrial 5-port mini unmanaged switch

Product Description

Ethernet switches designed for plant process areas must work in harsh environments subject to temperature extremes, humidity, and vibration. By replacing proprietary networks with an Ethernet LAN and PACSystems Ethernet switches, industrial companies can improve network reliability and simplify deployment.

Specifications

Part Number
IC086SLN050
Managed
No
10/100BaseT(X) Ports
5
Ethernet Standard
IEEE 802.3 for 10Base-T, IEEE 802.3u for 100Base-TX, IEEE 802.3x for Flow control
Ethernet Standard
IEEE 802.3 for 10Base-T, IEEE 802.3u for 100Base-TX, IEEE 802.3x for Flow control
Ethernet Standard
IEEE 802.3 for 10Base-T, IEEE 802.3u for 100Base-TX, IEEE 802.3x for Flow control

Features

  • Extended temperature range. Designed to perform in harsh environments
  • Compact design. Reduced panel size and installation cost.
  • Redundant power inputs to help ensure system uptime
  • Fast network recovery technology. Rapid (<10ms) recovery rate protects mission critical data from network malfunctions
  • Fault Alarm Relay
  • Web-based network configuration tool. Simplify the network configuration, maintenance, and deployment

Documents & Drawings