No image available
No image available
Your request is being processed.
Tartarini-P-B240

Tartarini™ B/240 Series Spring-Loaded Pressure Reducing Regulators

Product Description

Construction and performance features make the B/240 Series spring-loaded regulators the ideal choice in applications involving sudden changes in capacity or where the gas shutoff is solenoid-controlled as with domestic or industrial burners. B/240 Series is in conformity with the Pressure Equipment Directive PED 97/23/EC and is classified in Max. Category IV

atex-certification

Specifications

Available Configurations
Types B/242 and B/242AP: without slam-shut valve
Types B/249 and B/249AP: with slam-shut valve
Body Allowable Pressure
Up to 20bar
Inlet Pressure Range
100mbar to 6bar
Set Range
10 to 300mbar 300mbar to 500mbar with QL version
Accuracy Class
Up to ±5%
Maximum Flow Rate
Up to 300Stm3/h

Documents & Drawings

Features

  • Counterbalanced Valve Disc
  • Built-In Relief Valve
  • OPSO and UPSO Slam Shut Valve
  • Manual Reset
  • Inlet and Outlet In-Line