TESCOM™ Anderson Greenwood Instrumentation Manifold Accessories Series SP/K/P/VPB
TESCOM™ Anderson Greenwood Instrumentation Manifold Accessories Series SP/K/P/VPB
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
A range of accessories to complement the modular mounting system.
P
Orifice plate: To regulate purge fluid flow, a purge orifice nipple (orifice plate) is available to fit 6mm, 10 mm and 3/8" OD tubing.
SP
Seal pots: For systems requiring an open seal, i.e. high temperature, toxic or corrosive service, the Seal Pot, used with a seal fluid immiscible in the process medium, will provide a barrier for the manifold and instrument. If the instrument is located below the orifice plate, a seal fluid with a higher specific gravity than the process medium is required. If the instrument is located above the orifice plate, a seal fluid with a lower specific gravity should be used. The seal pot has a capacity of approximately 50 cc and is equipped with an integral vent valve. The maximum working pressure is 413 bar at 38°C; maximum working temperature 450°C. Connections are G1/4" parallel threaded. Mesc SPE: 60.98.70/510 or 610. Each orifice plate has a tag plate from 1 mm thick 316 SS with a tag number and orifice size information provided. Mesc SPE: 60.95.90
K
Anti-tamper key: A removable T-bar key can be supplied to prevent unauthorized operation of valves. The Anti-tamper bonnet is fitted as standard to all vent and equalize valves on modular mount manifolds. Mesc SPE: 60.98.70.905.1
VPB
Vent purge blocks (option - consult factory): There are two vent purge blocks, the double VPB for differential pressure applications and the single VPB for static pressure applications. Purge blocks have two main uses: firstly, for purge protection of the instrument using a purge medium to keep the process away from the instrument by maintaining a slightly higher pressure than the process medium. Secondly, they provide a sensing medium for differential pressure instruments on level indication service. This uses the ´dip tube´ method of sensing the variation in back pressures as the tank contents increase or decrease. Both VPBs are available in stainless steel and have G1/4 parallel threaded connections. The purge block outlet(s) are fitted with a soft-seated non-return valve and the inlet has an integral filter. An additional purge orifice nipple can be fitted to the purge block inlet providing a fixed restrictor to regulate purge flow. This can be checked via the vent/calibrate valve. The maximum working pressure is 413 bar at 38°C; maximum working temperature 200°C. Mesc SPE: 60.98.70/200 or 300
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.