Sulfur Recovery
Maintain reliable and safe combustion control and reduce the effects of corrosion.
An imbalance of combustion air in the sulfur recovery unit could result in too much hydrogen sulfide or sulfur dioxide in the tail gas and possibly cause a shutdown of the entire refinery – and corrosion is an ongoing challenge. With Emerson, you can ensure the combustion air ratio is properly controlled to maintain safe and reliable sulfur recovery and that you are one step ahead of corrosion with real-time, non-intrusive corrosion measurements.