AVENTICS™ Series NU2 1823391082

Kč83.90
QuickShip QuickShip
QTY:

Product Description

NU2-S-RAI-G014-DA04

Specifications

Fitting type
Straight female stud fitting
Compressed air connection type
Internal thread
Port G
G 1/4
Compressed air connection type 2
plug-in with tube nut
Port D
Ø 4
Type
NU2-S-RAI
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Delivery unit
10 piece
Weight
0.01 kg
Housing material
Aluminum