AVENTICS-R431003427

AVENTICS™ 3/2-directional valve, Series A-Pilotair® R431003427

Kč3,770.73
QTY:

Product Description

PILOTAIR-2-BA-1

Specifications

Activation
Manual
Nominal flow Qn
1308.72 l/min
Version
NC
Compressed air connection output
1/4″ NPTF
Working pressure min.
0 bar
Working pressure max
13.7 bar
Sealing principle
Soft Seal
Type
Poppet valve
Control pressure min.
0 bar
Control pressure max.
17.3 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
71 °C
Min. medium temperature
-40 °C
Max. medium temperature
71 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
50 µm
Compressed air connection input
1/4″ NPTF
Weight
0.45 kg
Housing material
Die-cast aluminum