AVENTICS-P-TC15-VTS

AVENTICS™ Series TC15 Valve systems

Product Description

The AVENTICS Series TC15 valve system is the perfect choice for applications calling for lightweight valves with high flow rate in a small space. With valves operated either pneumatically or electrically, the valve system can be modularly expanded to up to 12 valves. Valves can be exchanged without dismantling the valve block.

B10

Features

  • Qn = 1100 l/min ... 1500 l/min
  • 2x3/2, 5/2, 5/3 Spool valves with polyamide housing
  • Pneumatic connection G1/4, 1/4-18 NPTF
  • Working pressure min./max. -0.9/10 bar
  • Voltage 12 V DC, 24 V DC, 24 V AC, 110 V AC,230 V AC
  • Electrical connection ISO form C, M8 3-pin; M8 4-pin

Parts & Accessories

Search
1-10 of 154 results for Parts & Accessories
:
Kč2,694.98
Kč2,694.98
Kč3,657.43
Kč3,123.03
Kč3,123.03
Kč4,410.40
Kč2,694.98
Kč2,694.98
Kč3,657.43
Kč3,123.03