Damcos-P-BRCF HT Single-Acting Actuator

Damcos™ BRCF HT Single-Acting Actuator

Product Description

The unique and patented design of the Damcos BRCF HT actuator offer high torque for your most demanding marine valve needs. It is our smallest and most powerful single-acting actuator designed to meet the requirements of large valves and valves requiring high torque in a small footprint. The torque range is from 4000 to 16000 Nm. The Damcos BRCF HT series is designed for all vessels and offshore applications and covers the sizes 4000, 8000 and 16000 HT.

Specifications

Burst Pressure
675 bar
Ambient Temperature
-20°C to +80°C
Weight
235 to 667 kg
Oil Displacement
2.4 to 8.4 litre
Rotation
90° ±1°
Hydraulic Media and Viscosities
Recommend acid-free hydraulic oil
Viscosity
15-200 cSt.
Housing Material
GGG40

Features

  • Unique and simple patented design with cross-over valve
  • Dished springs action design
  • Easy adaption to all industry standard quarter-turn valves
  • Reliable and rugged, with more than 30 years service records on basic design
  • Compact with high-torque output
  • Engineered to withstand the rigors of sea life by marine specialists
  • Unlimited mounting positions and with built-in adjustments for end stops of rotary movement
  • Balanced rotary principle eliminates side forces and bending of valve shaft
  • Actuators and accessories can be disassembled in to parts which are 98% recyclable
  • Design and manufacturing process comply with ISO9001 quality standards and ISO14001 environmental code
  • Part of the Emerson Valve Remote Control System

Documents & Drawings