DeltaV™ AgileOps Performance Analytics

Product Description

Monitor alarm metrics and track key performance indicators with AgileOps Performance Analytics. With powerful dashboard capabilities, out-of-the-box and customizable reports, AgileOps can aggregate alarm and event data across the unit, site, or enterprise.

Features

  • AgileOps Performance Analytics is an alarm and event reporting tool with interactive analysis reports that can be published on demand, scheduled or triggered by an event. AgileOps includes event archive capability and integration with Business Intelligence (BI) systems.
  • AgileOps is compliant with API RP1167, IEC 62682 and ISA 18.2 standards and is designed to help you meet these standards when coupled with Emerson’s alarm rationalization services.
  • In addition to DeltaV™, AgileOps is compatible with many control systems including Ovation™, Honeywell Experion® and TDC®, Siemens PCS7® and APACS, ABB 800xA, ABB Advant, DOW’s MOD 5, Schneider Foxboro®, TIS/OMM, ClearSCADA, and Yokogawa Centum VP, thus delivering a complete solution for an entire site with one or multiple control system manufacturers. AgileOps also offers a generic connector for other systems not listed.