Micro Motion LF-Series Extreme Low Flow Coriolis Meter Consisting of LF3M Sensor and LFT Transmitter

Specifications

Micro Motion LF3M Extreme Low Flow Coriolis Meter, 1/64 Inch (DN0.4), 316L Stainless Steel
Mass flow accuracy (Liquid)
±1.0% of rate (standard)±0.5% of rate (optional)
Mass flow repeatability (Liquid)
±0.05% of rate
Mass flow accuracy (Gas)
±0.5% of rate
Mass flow repeatability (Gas)
±0.05% of rate
Density accuracy (Liquid)
±0.005 g/cm3 (±5.0 kg/m3)
Temperature accuracy
±0.5 °C
Sensor maximum working pressure
500 psig (35 barg) (standard)1,500 psig (100 barg) (optional)
Meter approvals, calibrations, and certifications

•CSA
•ATEX

Features

Micro Motion LF3M Extreme Low Flow Coriolis Meter, 1/64 Inch (DN0.4), 316L Stainless Steel
  • Get the highest precision from a miniaturized flow meter
  • Accommodate most fluids with available 316L stainless steel construction
  • Choose from rugged transmitter options including: Class I, Division 1/Zone 1 housing with optional local-operator interface
  • Satisfy individual flow measurement needs with a compact footprint that is ideal for tight spaces
  • Rely on approvals and certifications including: CSA (Class 1 Div 2 groups A, B, C and D, Class II Div 2 groups F and G, Class III Div 2) and ATEX
  • Achieve direct, in-line measurement of mass flow, density, concentration and volume flow and temperature from one device
  • Gain unparalleled sensitivity and stability from a patented optical sensing system
Micro Motion LFT Extreme Low Flow Transmitter
  • Get the highest precision from a miniaturized flow meter
  • Accommodate most fluids with available 316L stainless steel construction
  • Choose from rugged transmitter options including: Class I, Division 1/Zone 1 housing with optional local-operator interface
  • Satisfy individual flow measurement needs with a compact footprint that is ideal for tight spaces
  • Rely on approvals and certifications including: CSA (Class 1 Div 2 groups A, B, C and D, Class II Div 2 groups F and G, Class III Div 2) and ATEX
  • Achieve direct, in-line measurement of mass flow, density, concentration and volume flow and temperature from one device
  • Gain unparalleled sensitivity and stability from a patented optical sensing system

Documents & Drawings

Micro Motion LF3M Extreme Low Flow Coriolis Meter, 1/64 Inch (DN0.4), 316L Stainless Steel
Micro Motion LFT Extreme Low Flow Transmitter