No image available
No image available
Your request is being processed.
Asco-P-L121

ASCO™ Series L121 General purpose solenoid valves

Product Description

ASCO Series L121 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Products

Search
1-8 of 8 results for Products
:
ASCO™ L121B02-ZA10A G1/4x3,2 V24/DC
Actuation
Solenoid - Direct Acting
Certifications
CE
NSF
IP67
cRUus
Coil Class
F
Flow (Cv)
0
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
NSF
IP67
cRUus
F
0
7 Day
QuickShip
kr298.00
ASCO™ L121B02-ZA10G G1/4x3,2 V24/DC
Actuation
Solenoid - Direct Acting
Certifications
CE
NSF
IP67
cRUus
Coil Class
F
Flow (Cv)
0
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
NSF
IP67
cRUus
F
0
7 Day
QuickShip
kr298.00
ASCO™ L121D04-ZA10A G1/4x3,2 V230/50Hz
Actuation
Solenoid - Direct Acting
Certifications
CE
NSF
IP67
cRUus
Coil Class
F
Flow (Cv)
0
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
NSF
IP67
cRUus
F
0
QuickShip
kr346.43
ASCO™ L121D04-ZA10A G1/4x3,2 V24/50Hz
Actuation
Solenoid - Direct Acting
Certifications
CE
NSF
IP67
cRUus
Coil Class
F
Flow (Cv)
0
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
NSF
IP67
cRUus
F
0
QuickShip
kr346.43
ASCO™ L121D04-ZA10A G1/4X3,2 V24/DC
Actuation
Solenoid - Direct Acting
Certifications
CE
NSF
IP67
cRUus
Coil Class
F
Flow (Cv)
0
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
NSF
IP67
cRUus
F
0
QuickShip
kr346.43
ASCO™ L121V02-ZA10A G1/4X3,2 V110/50-120/60HZ
Actuation
Solenoid - Direct Acting
Certifications
CE
NSF
IP67
cRUus
Coil Class
F
Flow (Cv)
0
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
NSF
IP67
cRUus
F
0
7 Day
QuickShip
kr331.53
ASCO™ L121V02-ZA10A G1/4X4,5 V24/50HZ
Actuation
Solenoid - Direct Acting
Certifications
CE
NSF
IP67
cRUus
Coil Class
F
Flow (Cv)
0
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
NSF
IP67
cRUus
F
0
QuickShip
kr335.25
ASCO™ L121V02-ZA10A.G1/4x3,2.24/DC
Actuation
Solenoid - Direct Acting
Certifications
CE
NSF
IP67
cRUus
Coil Class
F
Flow (Cv)
0
availability
7 Day
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
NSF
IP67
cRUus
F
0
7 Day
QuickShip
kr323.33

Specifications

Body Material
Brass
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
1/4 "
Port Type
G ISO228/1-G BSPP
Maximum allowable pressure (PS)
40 bar
Fluid temperature
-10°C +90°C (NBR); 0°C +130°C (FPM); -10°C +140°C (EPDM); -10°C +170°C (RUBY)
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
NBR; FPM; EPDM; RUBY

Features

  • Direct acting solenoid valve, small body size.
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings