AVENTICS-0498319718

AVENTICS™ Coil, Series CO1 0498319718

kr271.55
QuickShip QuickShip
QTY:

Product Description

CO1-FORM_A-024DC-10,0W-30MM

Specifications

Coil width
30 mm
Min. ambient temperature
-20 °C
Max. ambient temperature
50 °C
Connector standard
EN 175301-803, form A
Protection class
IP65
Duty cycle ED
100 %
Compatibility index
33
Electrical connection 2
Plug
Number of poles
3-pin
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Power consumption DC
10 W
Housing
Thermoplastic elastomer

Features

  • Coil widths 15, 22 and 30 mm
  • Electrical connections: M8, form A, form B, form BI, Form C
  • ATEX
  • Operational voltages 12, 24, 48, 110, 220 VDC or 24,110,230 VAC