PACSystems™ RXi - Panel PC Computing Module for 7" & 10" screens (4GB RAM, 32GB SSD)
PACSystems™ RXi - Panel PC Computing Module for 7" & 10" screens (4GB RAM, 32GB SSD)
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The RXi - Panel PC modular display portfolio with multiple options of separable screens and computing units maximized flexibility, performance, and durability
The RXi - Panel PC comes with either a Dual Core 1.0 GHz processor or a Quad Core 1.2GHz Processor with 4GB or 8GB of available DDR3 RAM
Windows 10 IOT Enterprise LTSC OS installed standard
Modular portfolio ranges from 7" to 24" screens in a widescreen format, with 7" to 15" models also available with outdoor Sunlight Readable (SLR) screens
Effectively operate in temperatures as high as 65 degrees C and as low as -20 degrees C with the capability to operate indoors or outdoors
IP66 rated screens that protect against dust, moisture,and even direct water jets