Rosemount™ 3051S Pressure Transmitter, 9195 Wedge Meter and 305 manifold
Rosemount™ 3051S Pressure Transmitter, 9195 Wedge Meter and 305 manifold
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty
Features
Rosemount™ 3051S Coplanar™ Pressure Transmitter
Patented Rosemount Coplanar technology offers optimized performance as a pressure, DP Flow and DP Level solution
Best-in-class, scalable architecture enhances performance, functionality and process connections
Transmitter arrives fully assembled and leak tested for simple installation and maintenance
All-welded hermetic SST SuperModule platform resists overpressure and line pressure effects to ensure 0.025% accuracy
Ultra and Ultra for Flow performance classes deliver 15-year stability and 15-year limited warranty
200:1 rangedown produce reliable measurements and wide application flexibility
Integrates seamlessly with 4-20 mA HART™, WirelessHART®, FOUNDATION™ fieldbus protocols for application flexibility
SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
Advanced diagnostics provide diagnostic coverage to detect electrical loop issues and abnormal process conditions
Remote display and interface offers easy access to process and device information
Wireless Features
WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
Easy installation enables quick instrumentation of measurement points without the cost of wiring
Rosemount™ 9195 Wedge Flow Meter
The wedge primary element is built to measure difficult applications, including dirty, highly viscous, or abrasive fluids that can clog or erode other primaries
Triangle shaped design is strong and resistant to wear, lacking critical sharp edges that would wear over time
Fully integrated and optimized design allows for simpler installation and compatibility with the process
Remote seal packages allow for a wide variety of applications to be supported through the remote seal designs
Saddle-style remote seal connections reduces the weight of the meter by 50% and is designed to reduce pipe stand off to address plugging and cleaning concerns
The flanged model uses a 2-inch NPS/DN50 connection, a traditional style used if flushing rings and valve assemblies are required
The threaded model uses a 1/2 inch NPT connection with tubing, ideal for applications where plugging is less of a concern than erosion or wear
Rosemount™ 305 Integral Manifold
Designed for direct assembly to Rosemount Coplanar transmitter interface, eliminating the need for a flange
50% fewer potential leak points than conventional transmitter to flange to manifold interface
Lightweight manifold design can be factory-assembled, leak-tested and calibrated for an easy installation process
2-,3- and 5-valve configuration for multivariable, absolute, gage and differential pressure transmitters
5-valve natural gas configuration available for extra protection from leaking to ensure DP signal integrity