No image available
No image available
Your request is being processed.
Rosemount-K-3051SMV Transmitter 9195 Wedge Meter 305 manifold

Rosemount™ 3051S MultiVariable™ Transmitter, 9195 Wedge Meter and 305 manifold

Specifications

Rosemount™ 3051S MultiVariable™ Transmitter
Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1
Communication Protocol
4-20 mA HART™, WirelessHART®, FOUNDATION™ Fieldbus
Measurement Range
Up to 2000 psi (138 bar) differential, Up to 6092 psi (420 bar) static
Process Wetted Material
316L SST, Alloy C-276, Tantalum, Gold-plated 316L SST
Diagnostics
Basic Diagnostics
Certifications/Approvals
NSF, NACE™, hazardous location, see full specs for complete list of certifications
Rosemount™ 9195 Wedge Flow Meter
Line Size
2 to 8 in (50-200 mm)
Accuracy
Calibrated: 1.0%; Standard 3%
Max. Operating Pressure
ANSI B16.5 600#
EN-1092-1 PN100
Max. Operating Temperature
1000 °F (538 °C)
Process Wetted Material
316 SST
Warranty
Up to 5-year limited warranty
Process Connection
150# - 600# RF ASME B16.5, slip-on or weld-neck
PN16 - PN100 EN-1092-1 RF, slip-on or weld-neck
Transmitter Connection
1/2" NPT Tubed Direct and Remote Mount
Compact Saddle Remote Seals
2”NPS/DN50 Flanged Remote Seals
Fluid Type
Liquid, slurries, highly viscous fluids, abrasive fluids, high temperature fluids
Rosemount™ 305 Integral Manifold
Maximum Operating Temperature
1000°F (538°C)
Manifold Material
316 SST/316L SST, Alloy C-276, Alloy 400
Packing Material
PTFE, graphite-based
Process Connections
1/4“-18 NPT female, 1/2“-14 NPT female, 1/2“-14 female NPT flange adapter, 12 mm ferrule tube flange adapter
Process Connection Orientation
Parallel with transmitter, 90° to transmitter
Certifications
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty

Features

Rosemount™ 3051S MultiVariable™ Transmitter
  • Measures multiple variables and standardizes on a single model number for streamline process and cost-efficiency
  • Reduces costs by eliminating the need for stacked transmitters and additional wiring
  • Primary elements available as assemble-to options for simple installation and commissioning
  • Multivariable design reduces pipe penetrations, impulse piping and connection systems for cost-savings
  • Callendar-Van Dusen sensor matching improves temperature accuracy enabling best-in-class flow calculations
  • All-welded, SuperModule™ design offers industry-leading accuracy in harsh environments and applications
  • Engineering Assistant Software allows for configuration in two easy steps
  • Ultra for Flow provides optimized flow readings with a ±0.04% of reading accuracy
  • Designed with built-in flow calculations for direct reporting of fully-compensated mass, energy or volumentric flow
Rosemount™ 9195 Wedge Flow Meter
  • The wedge primary element is built to measure difficult applications, including dirty, highly viscous, or abrasive fluids that can clog or erode other primaries
  • Triangle shaped design is strong and resistant to wear, lacking critical sharp edges that would wear over time
  • Fully integrated and optimized design allows for simpler installation and compatibility with the process
  • Remote seal packages allow for a wide variety of applications to be supported through the remote seal designs
  • Saddle-style remote seal connections reduces the weight of the meter by 50% and is designed to reduce pipe stand off to address plugging and cleaning concerns
  • The flanged model uses a 2-inch NPS/DN50 connection, a traditional style used if flushing rings and valve assemblies are required
  • The threaded model uses a 1/2 inch NPT connection with tubing, ideal for applications where plugging is less of a concern than erosion or wear
Rosemount™ 305 Integral Manifold
  • Designed for direct assembly to Rosemount Coplanar transmitter interface, eliminating the need for a flange
  • 50% fewer potential leak points than conventional transmitter to flange to manifold interface
  • Lightweight manifold design can be factory-assembled, leak-tested and calibrated for an easy installation process
  • 2-,3- and 5-valve configuration for multivariable, absolute, gage and differential pressure transmitters
  • 5-valve natural gas configuration available for extra protection from leaking to ensure DP signal integrity

Documents & Drawings

Rosemount™ 3051S MultiVariable™ Transmitter
Rosemount™ 9195 Wedge Flow Meter
Rosemount™ 305 Integral Manifold