Rosemount-396 Submersion Insertion pH Sensor

Rosemount™ 396 Submersion/Insertion pH Sensor

Product Description

The Rosemount 396 pH Sensor, with integral cable, is ideal for pH measurement in harsh, dirty, and abrasive applications with large quantities of suspended solids. A robust sensor design and robust reference technology allow for reliable pH measurements in a wide range of the toughest applications.

Specifications

Weight
0.45 kg/0.9 kg (1 lb/2 lb)
Ambient Temperature
0-100 °C (32-212 °F)
Dimensions
15 ft coaxial with BNC

Features

  • SMART enabled to eliminate field calibration
  • Minimum sensor maintenance due to robust reference technology helps ensure steady pH signal when sensor is coated
  • Maximum pH sensor life due to helical reference pathway which hinders reference poisoning
  • Field proven ACCUGLASS® pH glass formulations minimize glass cracking, resulting in enhanced performance and increased pH sensor life
  • Provides advanced sensor diagnostics for pH and reference signals when used with Rosemount transmitters
  • Maximum Pressure Specifications of 150 psig (1135 kPa [abs]) at 100 ° C (212 ° F)

Documents & Drawings

Parts & Accessories

Search
1-9 of 9 results for Parts & Accessories
: