Tescom-P-Ultra High Purity

TESCOM™ Ultra High Purity Regulator

Product Description

Ultra High Purity Compact Panel is a VCR compatible central gas supply unit for pressure control of high grade analytical gases in laboratory facilities. Depending on the requirements, these units switch over to a spare cylinder in order to enable an uninterrupted gas supply. The use of contact gauges allows the monitoring of empty gas cylinders, in combination with an annunciator. Ideal for central gas supply for the distribution of gases in laboratory applications.

Specifications

Pressure Rating
Maximum Inlet Pressure: 1000 or 3480 psig / 69.0 or 240 bar
Outlet Pressure Ranges: 145, 247 psig / 10.0, 17.0 bar
Materials
Body: Stainless Steel 1.4404
Regualtor Seat: PCTFE
Valve Seat: Ceramic on Stainless Steel
Remaining Parts: 316 Stainless Steel
Operating Temperature
-40°F to 140°F / -40°C to 60°C
Flow Capacity
< 9 Nm3/h at Cv = 0.06 trim
Leak Rate
1 x 10-8 mbar l/s He
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • VCR® technology for high purity application
  • Automatic Changeover for continous gas supply
  • Integrated purge and shut-off valve for fast purging
  • Optional Hastelloy® trim and positive seal for corrosive media
  • Field-proven TESCOM 64 series regulator design

Documents & Drawings