Coriolis Sensor | Transmitters | |||||||
1500/2500 | 1700/2700 | 2200S | 2400S | 3000 | 4200 | 5700 | FMT | |
ELITE | x | x | x | x | x | x | x | CMFS Only |
ELITE High Capacity | x | x | x | x | x | |||
F-Series | x | x | x | x | x | x | x | 1/4" |
H-Series | x | x | x | x | x | x | x | 1/4" |
LF-Series | Transmitter within sensor | |||||||
R-Series | x | x | x | x | x | x | ||
T-Series | x | x | x | x | x | x | ||
CNG050 | x | x | x |
Coriolis Transmitters | 1500 | 1700 | 2200S | 2400S | 2500 | 2700 | FMT | 3300 | 3350 | 3500 | 3700 | 5700 |
Output Variables | ||||||||||||
Mass / Volume Flow | x | x | x | x | x | x | x | x | x | x | x | x |
Net Product Content / Flow+ | x | x | x | x | x | x | ||||||
Temperature | x | x | x | x | x | x | x | x | ||||
Density | x | x | x | x | x | x | x | x | ||||
Concentration | x | x | x | x | x | x | x | |||||
Viscosity / Referred Viscosity | ||||||||||||
Local Display | ||||||||||||
2-line | x | x | x | x | ||||||||
Multi-line | x | x | x | x | ||||||||
Graphical | x | |||||||||||
Power | ||||||||||||
AC | x | x | x | x | x | x | x | x | ||||
DC | x | x | x | x | x | x | x | x | x | x | x | |
Loop Powered (2-wire) | x | |||||||||||
Outputs | ||||||||||||
4-20 mA | x | x | x | x | x | x | x | x | x | x | x | x |
10 kHz Pulse | x | x | x | x | x | x | x | x | x | x | x | |
Discrete | x | x | x | x | x | x | x | x | x | x | x | |
HART®/WirelessHART® | x | x | x | x | x | x | x | x | x | x | x | |
Modbus® | x | x | x | x | x | x | x | x | x | x | ||
Ethernet/IP | x | x | x | x | x | x | x | x | x | x | ||
Modbus® TCP | x | |||||||||||
PROFINET™ | x | |||||||||||
FOUNDATIONTM Fieldbus | x | |||||||||||
PROFIBUS-PA | x | |||||||||||
PROFIBUS-DP | x | x | ||||||||||
DeviceNetTM | x |
Coriolis Transmitters | 1500 | 1700 | 2200S | 2400S | 2500 | 2700 | FMT | 3300 | 3350 | 3500 | 3700 | 5700 |
Inputs | ||||||||||||
10 kHz Pulse | x | x | x | |||||||||
Discrete | x | x | x | x | x | x | x | x | x | |||
4-20 mA | x | |||||||||||
HART | x | x | x | |||||||||
2-wire Density Sensor | ||||||||||||
3-wire Density Sensor | ||||||||||||
4-wire Coriolis Sensor | x | x | x | x | x | x | x | |||||
9-wire Coriolis Sensor | x | x | x | x | x | x | x | |||||
Mounting | ||||||||||||
Integral - Field | o | o | o | o | o | x | ||||||
Remote - Field | x | x | x | x | x | |||||||
Remote - Control Room | x | x | x | x | ||||||||
Remote - Pack / Panel Mount | x | x | ||||||||||
Special Application Types | ||||||||||||
Batch Controller | x | x | x | x | x | |||||||
Custody Transfer | x | x | x | x | x | x | ||||||
Two-phase Flow / Entrained Gas | x | x | x | x | x | x | x | x | ||||
Filling & Dosing | x | x | ||||||||||
Smart Meter Verification | x | x | x | x | x | x | x | x | ||||
SIS Certified | x | x | x | |||||||||
Hazardous Area Approvals | ||||||||||||
C1D1 | x | x | x | x | ||||||||
C1D2 | x | x | x | x | x | x | x | x | ||||
Zone 1 | x | x | x | x | x | x | ||||||
Zone 2 | x | x | x | x | x | x | x |
x : Supported on all models o : Supported on some models
+ Flow rate of product based on concentration. For example, in a dissolved sugar solution, the measurement is the flow rate of the sugar alone and in a net oil application the measurement is water alone or oil alone.