Stay in Touch
Keep up to date on the latest industry and product news from Emerson
A solenoid valve is a type of valve that is controlled by an electric current. A coil of wire, also called an electromagnet, within the valve’s core, is energized to create a magnetic field that moves a plunger. This movement is used to open or close the valve, allowing or shutting off the flow of liquids or gases through it. Emerson’s solenoid valves set industry standards for reliability, adaptability and energy efficiency. Whether applications require directional control, proportional or miniature valve technology, our world-class engineers provide the products and custom systems assemblies for food production, medical equipment, automotive systems, oil and gas, water treatment and purification systems, and many other industries. Our solenoid valves are fast-acting, making them ideal for applications where precise control of fluid flow is needed. Dependable, durable and cutting-edge, our solenoid valves rise to today’s automation challenges.
Emerson is a leader in lead-free valve and fluid control technology.