Cracking Furnace Dilution Steam Control

Cracking Furnace Dilution Steam Control

Improve yield, reduce maintenance and decrease coke deposition rate

Increase Olefins Production and Reduce Maintenance Cost

Failure to maintain the optimal steam to hydrocarbon ratio in the cracker reduces olefins production and increases the coke deposition rate. Dilution steam is often measured using several redundant differential pressure transmitters piped to an orifice plate which are prone to impulse line plugging from coke fines in the steam. Rosemount dual and quad vortex meters have a non-clog design that have been proven to increase plant efficiency by as much as 2% and reduce decoking cost and maintenance.

Read More...
Click to continue reading Increase Olefins Production and Reduce Maintenance Cost
5_15_15 748

Media & Case Studies

Learn how SIL 2/3 certified Rosemount 8800 Vortex Flow Meters can help you increase safety, improve measurement reliability, and enhance process availability.

Please enable JavaScript to use this website.