Asco-P-800

ASCO™ 800 Stainless Steel Valve Acessories

Product Description

The ASCO Series 800 is a line of 316L stainless steel accessories that include quick-exhaust valves, check valves, flow control valves, pressure relief valves, and exhaust protectors. All ASCO valve accessories can be used in complement of our Solenoid-pilot, Booster valves, and air preparation modules to optimize the operation of your process valves. Our breath of offering enables you to have a simplified supply chain for all your valve actuator control package needs.

Specifications

Pipe / Port Size
1/4 "; 1/2 "
Port Type
NPTF
Temperature
-60 °C to 105 °C
Pipe / Port Size
¼” – 2”
Pipe Size
◦Pressure Relieve: ¼”, ½”
◦Exhaust Protector: ¼”, 3/8”, ½”, ¾”, 1”, 1.5”, 2”
◦QEV: ¼”. ½”, ¾”, 1”
◦Check Valve: ¼”, 3/8”, ½”, ¾”

Features

  • Handle air and inert gas
  • High flow

Documents & Drawings