No image available
No image available
Your request is being processed.
Tartarini-P-Dosaodor-D

Tartarini™ Type Dosaodor-D Odorant Injection System

Product Description

Type Dosaodor-D is a computerized odorant injection system for natural gas that uses patented solenoid injector technology that eliminates the need for plunger pumps.The solenoid injectors permit odorant injection accuracy to be maintained over the entire range of the system, approaching infinite turn down. Dosaodor-D is in conformity with the Pressure Equipment DirectivePED 2014/68-UE and is classified in Category II

Specifications

Construction Material
10/10 mm steel plate
Finish
RAL 7032 grey epoxy powder coat
Door
Lockable with window
Installation
Wall mount
Weight
22 kg / 49 lbs (medium complexity configuration)
Power Supply Options
12 Vdc+/-15%
115 Vac 60Hz
230 Vac 50Hz
Electromagnetic Interference
Consistent with 89/336/CE standard
Humidity
10% to 90% non-condensing

Documents & Drawings

Features

  • Consistent Odorization Proportional to Entire Range of Gas Flow Rate
  • Significantly Reduced Maintenance
  • Variety of Redundancy Options for Odorization
  • User Friendly Configuration Software
  • Automatic Calibration During Operation
  • Standard and Scalable Hardware Platform