No image available
No image available
Your request is being processed.
Branson-P-GLX-4

Branson GLX-4 Laser Welder

Product Description

The GLX is Branson's premier, global laser welder offering high-speed, high-volume welding of large parts

Specifications

Lift Table Max Speed
500 mm/s
Actuation
Servo
Laser Energy Delivered to The Weld Line
Up to 2500W
Communication Protocol
CANopen
Cooling System
Water and Air Cooled
Data Interface
USB, Data Interface Gateway as option

Features

  • GLX represents the pinnacle of large plastic part welding technology.
  • GLX captures all the benefits of laser welding: The highest quality, particulate-free welds, Enhanced design flexibility to incorporate 3-D contours, sensitive components, Greater material compatibility and weld strength
  • Branson's patented laser welding process, Simultaneous Through-Transmission Infrared (STTIr), is scaled up to weld up to 1m nominally of weld length in 0.5-5 seconds.
  • The GLX is designed to the highest global standards for laser and machine safety.
  • Precise melt-down weld depth control.
  • Local, rapid-response technical expertise and repair service supported by Branson´s worldwide network of facilities.

Documents & Drawings