No image available
No image available
Your request is being processed.
Asco-8223G003AC24/60,22/50D

ASCO™ 8223G003AC24/60,22/50D

Product Description

1/2 X 3/8 2NC BRASS 17.1/F W

Specifications

Body Material
Brass
Function
2 way - 2/2 Normally Closed
Valve Actuation
Solenoid
Kit Number
302315
Coil Class
FB
Coil Number
238610-105-D
Watt Rating
17.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/2 X 3/8 2NC BRASS 17.1/F AC
Standards / Regulations
Class I Div 1; Class I Div 2; Class II Div 1; Class II Div 2; CSA; Type 1; Type 2; Type 3; Type 3R; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9

Features

  • 90° inlet and outlet post design for high flow rates
  • Handles air, water, and oil media
  • Brass or stainless steel bodies built to withstand corrosive environments
  • Mountable in any position
  • Meets all relevant CE directives, and is RoHS compliant for applications in lead-free environments

Documents & Drawings