No image available
No image available
Your request is being processed.
AVENTICS-2121804000

AVENTICS™ QR1-S-RYK standard series 2121804000

Product Description

QR1-S-RYK-DA04

Specifications

Fitting type
Y-Plug connection
Compressed air connection type
push-in fitting
Port G
Ø 4
Compressed air connection type 2
push-in fitting
Port D
Ø 4
Type
QR1-S-RYK
Min. working pressure
-1 bar
Max. working pressure
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Delivery unit
10 piece
Weight
0.007 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyamide
Material release ring holder
Die cast zinc

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings