AVENTICS™ Filter pressure regulator, Series 653 G653APBK6GA00NN
AVENTICS™ Filter pressure regulator, Series 653 G653APBK6GA00NN
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
The industry´s highest flow rates assure OEMs and maintenance managers that their air preparation products will optimize machine performance.
Extended high- and low-temperature capabilities (-40° C to 80° C) allow the FRLs to be specified across a broad range of applications, including those within harsh environments.
New manifold endplate flanges allow the maintenance technician to pull the manifold assembly out of service without disconnecting the piping.
Optional pressure regulator with reverse flow check permits placement of the regulator between the valve and cylinder - allowing air to be exhausted through the regulator without causing damage or reduced life.
Optional integrated pressure range indicators allow the user to easily set the red/green colour indicators to the desired pressure range.
Available with integrated redundant safe exhaust valve to implement safety standards without affecting productivity. Meets ISO 13849 standard, category 3 PLd (Performance Level).
Available with integrated IIoT enabled air flow sensor to monitor air consumption in pneumatic systems. This enables fast action in case leaks are detected, to optimize energy consumption, prevent machine downtime, and reduce costs.