No image available
No image available
Your request is being processed.
AVENTICS-R412021686

AVENTICS™ Y-Plug connector, series CON-RD R412021686

Product Description

CN02-2X08FHR-12MER-3U150

Specifications

Type
Adapters & contact bridges
Max. operating voltage DC
48 V AC
Electrical connection 1, type
Plug
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
4-pin
Electrical connection 1, coding
A-coded
Cable exit 1
straight
Cable exit angle
180°
Electrical connection 2, type
Socket
Electrical connection 2, thread size
M8x1
Electrical connection 2, number of poles
3-pin
Electrical connection 2, coding
A-coded
Cable exit 2
straight
Cable exit angle
180°
Cable length
10.5 m
Min. bending radius
1.25 mm
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Wire cross-section
0.25 mm²
Cable-Ø
4.1 mm
Mounting screw tightening torque
0.8 Nm
Weight
0.064 kg

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable

Documents & Drawings