The AMS Asset Monitor manages pervasive sensing while providing prediction, protection and process monitoring capabilities. It is designed to mount at the asset, reducing cabling requirements and other installation costs. It accommodates up to 12 CHARMs including Vibration CHARMs as well as DeltaV CHARMs for process inputs. For larger systems, multiple units can be daisy-chained together to extend the asset coverage. This monitor features an internal Logic Studio with multiple pre-programmed application solutions for easy to understand analysis and alert reporting. The AMS Asset Monitor can be configured to send overall asset health status and alerts to Emerson’s Plantweb Optics asset performance platform and detailed asset data by OPC UA. Detailed asset information is also available on a user’s mobile device or desktop thin client from the monitors internal web-served Asset Studio interface.