No image available
No image available
Your request is being processed.
Asco-P-040

ASCO™ 040 Gas Safety Shut Off Solenoid Valves

Product Description

The ASCO Series 040, also known as 8040, are highly reliable compact gas safety shutoff solenoid valves for pilot or main control of commercial and industrial gas burners found in generators, heating equipment, and ovens. The valves are designed with 2-way, normally closed operation and are provided with 1/8-inch NPT upstream and downstream pipe taps with plugs for routine testing.

Products

Search
1-9 of 9 results for Products
:

Specifications

Valve Actuation
Solenoid
Body Material
Aluminum
Media
Air, Inert Gas; Natural Gas
Pipe / Port Size
1/8 "; 1/4 "; 1/2 "; 3/8 "; 3/4 "; 1 "; 1 1/4 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed
Flow
From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv; Over 14.0 Cv
Voltage
110 AC; 115 AC; 12 DC; 120 AC; 120 DC; 208 AC; 220 AC; 230 AC; 24 AC; 24 DC; 240 AC; 240 DC; 440 AC; 48 DC; 480 AC; 6 DC - 50; 60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor; Outdoor
Standards / Regulations
Class I Div 1; Class I Div 2; Class II Div 1; Class II Div 2; CSA; Type 1; Type 2; Type 3; Type 3R; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL

Features

  • Pilot valves for combustion systems available in 1/8-inch, 1/4-inch, 1/2-inch, and 1-inch sizes
  • Up to 1.25-inch sizes for shutoff of main gas lines
  • Mountable in any position

Documents & Drawings