AVENTICS-8946016112

AVENTICS™ Round plug connector, Series CON-RD 8946016112

Product Description

CON-RD-FS-SNAP8-3-2500-PVC-OW-3

Specifications

Type
Round plug connectors
Cable
with cable
Max. operating voltage AC
48 V DC
Max. operating voltage DC
48 V AC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
Snap Ø8
Electrical connection 1, number of poles
3-pin
Cable exit 1
straight
Cable exit angle
180°
Electrical connection 2, type
open cable ends
Number of wires
3
Shielding
unshielded
Cable length
2.5 m
Protection class
IP65
Max. current
3 A
Wire cross-section
0.25 mm²
Cable-Ø
4.5 mm
Weight
0.058 kg
Material cable sheath
Polyvinyl chloride

Documents & Drawings